GPPO Male Multiposition Block
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| B007-L45-04-TAB | GPPO Male Multiposition Block, 2-Position Smooth Bore Mounting Block, 0.255 Length, Tab Mounting, Mating Blocks: B007-L45-15, B007-L45-04-T | |
| B007-L45-15 | GPPO Male Multiposition Block, 2-Position Smooth Bore Mounting Block, 0.255 Length, Mating Blocks: B007-L45-15-T, B007-L45-04-TAB | |
| B007-L45-15-T | GPPO Male Multiposition Block, 2-Position Smooth Bore Mounting Block, Pre-Tinned, 0.255 Length, Mating Blocks: B007-L45-15, B007-L45-04-TAB | |
| B008-L13-05 | GPPO Male Multiposition Block, 3-Position Straight GPPO Male Full Detent PWB Block Assembly, 0.420 Length | |
| B010-A95-07 | GPPO Male Multiposition Block, Smooth Bore 6-Position Mounting Block, 1.511 Length, Mating Block: B010-A93-07, Uses Pin: Y071-L02-01 | |
| B010-A95-13 | GPPO Male Multiposition Block, Smooth Bore Dual Shroud Block, 0.605 Length, Mating Block: B011-A93-13 | |
| B011-A93-01 | GPPO Male Multiposition Block, Full Detent Dual Block R/A to 0.086 Hand Formable Cable, 0.605 Length, Mating Block: B010-A95-13 | |
| B030-L93-02-7 | GPPO Male Multiposition Block, 7-Position GPPO Male R/A PWB Block Assembly, Full Detent, 0.980 Length | |
| B030-L95-02-7 | GPPO Male Multiposition Block, 7-Position GPPO Male R/A PWB Block Assembly, Smooth Bore, 0.980 Length | |
| B031-B93-01-4 | GPPO Male Multiposition Block, 4-Position Full Detent R/A to 0.047 Flex Cable, 0.630 Length, Mating Block: B031-B95-01-4 | |
| B031-B93-01-6 | GPPO Male Multiposition Block, 6-Position Full Detent R/A to 0.047 Flex Cable, 0.890 Length, Mating Block: B031-B95-01-6 | |
| B031-B93-02-4 | GPPO Male Multiposition Block, 4-Position Full Detent R/A to 0.047 Flex Cable, 0.960 Length, Mating Block: B031-B95-02-4 | |
| B031-B93-03-4 | GPPO Male Multiposition Block, 4-Position Full Detent R/A to 0.047 Flex Cable, 0.960 Length, Mating Block: B031-B95-03-4 |