GPPO Male Surface Mount
Lengths
Diameter B
Products
| Product Number | Product Name | |
|---|---|---|
| B012-L13-01 | GPPO Male Surface Mount, Separate Pin, Full Detent, 0.091 Length, 0.140 Pin Length | |
| B012-L13-02 | GPPO Male Surface Mount, Separate Pin, Full Detent, 0.091 Length, 0.052 Pin Length | |
| B012-L13-03 | GPPO Male Surface Mount, Separate Pin, Full Detent, 0.091 Length, 0.047 Pin Length | |
| B012-L13-04 | GPPO Male Surface Mount, Separate Pin, Full Detent, 0.091 Length, 0.163 Pin Length | |
| B012-L15-01 | GPPO Male Surface Mount, Separate Pin, Smooth Bore, 0.091 Length, 0.140 Pin Length | |
| B012-L15-02 | GPPO Male Surface Mount, Separate Pin, Smooth Bore, 0.091 Length, 0.052 Pin Length | |
| B012-L15-03 | GPPO Male Surface Mount, Separate Pin, Smooth Bore, 0.091 Length, 0.047 Pin Length | |
| B012-L15-04 | GPPO Male Surface Mount, Separate Pin, Smooth Bore, 0.091 Length, 0.163 Pin Length | |
| B012-P93-01 | GPPO Male Surface Mount, Full Detent, 0.150 Length | |
| B012-P93-02 | GPPO Male Surface Mount, Coplanar, Full Detent, 0.108 Length | |
| B012-P95-01 | GPPO Male Surface Mount, Smooth Bore, 0.150 Length | |
| B012-P95-02 | GPPO Male Surface Mount, Coplanar, Smooth Bore, 0.108 Length | |
| B013-L93-01 | GPPO Male Surface Mount, R/A, Full Detent, 0.226 Length | |
| B013-L95-01 | GPPO Male Surface Mount, R/A, Smooth Bore, 0.226 Length |