text.skipToContent text.skipToNavigation

Products

Product Number Product Name
B012-L13-01 GPPO Male Surface Mount, Separate Pin, Full Detent, 0.091 Length, 0.140 Pin Length
B012-L13-02 GPPO Male Surface Mount, Separate Pin, Full Detent, 0.091 Length, 0.052 Pin Length
B012-L13-03 GPPO Male Surface Mount, Separate Pin, Full Detent, 0.091 Length, 0.047 Pin Length
B012-L13-04 GPPO Male Surface Mount, Separate Pin, Full Detent, 0.091 Length, 0.163 Pin Length
B012-L15-01 GPPO Male Surface Mount, Separate Pin, Smooth Bore, 0.091 Length, 0.140 Pin Length
B012-L15-02 GPPO Male Surface Mount, Separate Pin, Smooth Bore, 0.091 Length, 0.052 Pin Length
B012-L15-03 GPPO Male Surface Mount, Separate Pin, Smooth Bore, 0.091 Length, 0.047 Pin Length
B012-L15-04 GPPO Male Surface Mount, Separate Pin, Smooth Bore, 0.091 Length, 0.163 Pin Length
B012-P93-01 GPPO Male Surface Mount, Full Detent, 0.150 Length
B012-P93-02 GPPO Male Surface Mount, Coplanar, Full Detent, 0.108 Length
B012-P95-01 GPPO Male Surface Mount, Smooth Bore, 0.150 Length
B012-P95-02 GPPO Male Surface Mount, Coplanar, Smooth Bore, 0.108 Length
B013-L93-01 GPPO Male Surface Mount, R/A, Full Detent, 0.226 Length
B013-L95-01 GPPO Male Surface Mount, R/A, Smooth Bore, 0.226 Length