GPPO Male Thread-In Shroud
Lengths
0.496 in
Diameter B
Products
| Product Number | Product Name | |
|---|---|---|
| B003-L33-03 | GPPO Male Thread-in Shroud, Full Detent, 0.496 Length, 0.031 Driver Slot | |
| B003-L35-03 | GPPO Male Thread-in Shroud, Smooth Bore, 0.496 Length, 0.031 Driver Slot | |
| B024-L33-02 | GPPO Male Thread-in Shroud, Full Detent, 0.496 Length, 0.040 Driver Slot | |
| B024-L35-02 | GPPO Male Thread-in Shroud, Smooth Bore, 0.496 Length, 0.040 Driver Slot |