GPPO Male Edge Mount
Dentent Type
Lengths
High-Temperature
Separate Pin
Mounting Type
Smooth Bore
No
Products
| Product Number | Product Name | |
|---|---|---|
| B010-L13-01 | GPPO Male PCB Edge Mount, Full Detent, 0.165 Length | |
| B010-L33-03 | GPPO Male PCB Edge Mount, Separate Pin, Full Detent, 0.346 Length | |
| B010-L33-04 | GPPO Male PCB Edge Mount, Separate Pin, Full Detent, 0.346 Length, Stepped PCB Mount | |
| B010-L73-01-T | GPPO Male PCB Edge Mount, High Temperature, 0.165 Length | |
| B010-L83-01 | GPPO Male PCB Edge Mount, Full Detent, XXX Length | |
| B010-L83-02 | GPPO Male PCB Edge Mount, Full Detent, 0.303 Length |