text.skipToContent text.skipToNavigation

Products

Product Number Product Name
B010-L13-01 GPPO Male PCB Edge Mount, Full Detent, 0.165 Length
B010-L15-01 GPPO Male PCB Edge Mount, Smooth Bore, 0.165 Length
B010-L33-03 GPPO Male PCB Edge Mount, Separate Pin, Full Detent, 0.346 Length
B010-L33-04 GPPO Male PCB Edge Mount, Separate Pin, Full Detent, 0.346 Length, Stepped PCB Mount
B010-L35-03 GPPO Male PCB Edge Mount, Separate Pin, Smooth Bore, 0.346 Length
B010-L35-04 GPPO Male PCB Edge Mount, Separate Pin, Smooth Bore, 0.346 Length, Stepped PCB Mount
B010-L73-01-T GPPO Male PCB Edge Mount, High Temperature, 0.165 Length
B010-L83-01 GPPO Male PCB Edge Mount, Full Detent, XXX Length
B010-L83-02 GPPO Male PCB Edge Mount, Full Detent, 0.303 Length
B010-L85-01 GPPO Male PCB Edge Mount, Smooth Bore, XXX Length
B010-L85-02 GPPO Male PCB Edge Mount, Smooth Bore, 0.303 Length