

0118-959-1-FD-TAB
GPPO Male PCB Mounts Straight to PCB Mount with Separate R/A Pin, Full Detent, 0.157 Length, 0.055/0.100 Pin Length, TAB = L x 10^3 inches
General Specifications
Product Number | 0118-959-1-FD-TAB |
EAN Code | 4056418767642 |
Finish, Contacts | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Outer Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Materials, Springs | 17-7 Stainless Steel per ASTM A313-95A |
Finish, Bodies | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Center Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Impedance | 50 Ω |
Materials, Insulators | PTFE Fluorocarbon per ASTM D1710 |
Frequency Range | DC to 65 GHz typ. |
Materials, Bodies | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Product Type | PCB Mounts |
Design
Leg Length | 0.055 in0.1 in |
Diameter A | 5.537 mm (0.22 in) |
Diameter B | 0.508 mm (0.02 in) |
Mechanical Specifications
Typical Force to Engage / Disengage FD | 4.5 lbs / 6.5 lbs |
Typical Force to Engage / Disengage SB | 2.5 lbs / 1.5 lbs |
Mate / Demate Cycles | 100 |
Tolerated Misalignment Axial | 0.010 (flush to 0.010 from reference plane) |
Tolerated Misalignment Radial | ± 0.010 |
Force to Engage / Disengage LD | 4.5 lbs. typical / 6.5 lbs. typical |
Electrical Specifications
VSWR | 1.20:1 to 20 GHz |
Insertion Loss-S | 04 √f (GHz) |
Contact Resistance - Inner Conductor | 6 mΩ |
Contact Resistance - Outer Conductor | 2 mΩ |
Insulation Resistance | 5,000 megohms minimum |
DWV at Sea Level | 325 Vrms |
RF Leakage | -80 dB to 3 GHz, -65 dB to 26.5 GHz |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.140-in available for increased package density
Frequency from DC to 65 GHz