GPPO Male PCB Mounts
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| 0118-959-1-FD-TAB | GPPO Male PCB Mount, Straight to PCB Mount with Separate R/A Pin, Full Detent, 0.157 Length, 0.055/0.100 Pin Length, TAB = L x 10^3 inches | |
| 0118-959-1-SB-TAB | GPPO Male PCB Mount, Straight to PCB Mount with Separate R/A Pin, Smooth Bore, 0.157 Length, 0.055/0.100 Pin Length, TAB = L x 10^3 inches | |
| 0118-960-1-FD-TAB | GPPO Male PCB Mount, Straight to PCB Mount, Full Detent, 0.155 Length, 0.055/0.100 Pin Length, TAB = L x 10^3 inches | |
| 0118-960-1-SB-TAB | GPPO Male PCB Mount, Straight to PCB Mount, Smooth Bore, 0.155 Length, 0.055/0.100 Pin Length, TAB = L x 10^3 inches | |
| B008-L13-01 | GPPO Male PCB Mount, PCB 4 Leg Thru Mount Cap Center Conductor, Full Detent, 0.194 Length | |
| B008-L15-01 | GPPO Male PCB Mount, PCB 4 Leg Thru Mount Cap Center Conductor, Smooth Bore, 0.194 Length | |
| B008-P33-01 | GPPO Male PCB Mount, PCB 4 Leg Thru Mount with Separate Center Conductor, Full Detent, 0.150 Length | |
| B008-P35-01 | GPPO Male PCB Mount, PCB 4 Leg Thru Mount with Separate Center Conductor, Smooth Bore, 0.150 Length |