


0119-303-1
GPO Female Cable Connector R/A to UFF-092A Flex Cable
General Specifications
Product Number | 0119-303-1 |
EAN Code | 4056418761749 |
Finish, Contacts | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Outer Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Materials, Springs | 17-7 Stainless Steel per ASTM A313-95A |
Finish, Bodies | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Center Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Impedance | 50 Ω |
Materials, Insulators | PTFE Fluorocarbon per ASTM D1710 |
Frequency Range | DC to 40 GHz typ. |
Materials, Bodies | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Product Type | Connectors |
Design
Diameter A | 3.353 mm (0.13 in) |
Mechanical Specifications
Typical Force to Engage / Disengage FD | 7 lbs / 9 lbs |
Typical Force to Engage / Disengage SB | 3 lbs / 0.5 lbs |
Mate / Demate Cycles | 100 |
Tolerated Misalignment Axial | 0.010 (flush to 0.010 from reference plane) |
Tolerated Misalignment Radial | ± 0.010 |
Force to Engage / Disengage LD | 7.0 lbs. typical / 9.0 lbs. typical |
Electrical Specifications
VSWR | 1.30:1 to 18 GHz1.35:1 to 26.5 GHz |
Contact Resistance - Inner Conductor | 6 mΩ |
Contact Resistance - Outer Conductor | 2 mΩ |
Insertion Loss | .04 √f (GHz) |
Insulation Resistance | 5,000 megohms minimum |
DWV at Sea Level | 500 Vrms |
RF Leakage | -80 dB to 3 GHz, -65 dB to 26.5 GHz |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.170-in available for increased package density
Frequency from DC to 40 GHz