GPO Female Cable Connector
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| 0119-303-1 | GPO Female Cable Connector, R/A to UFF-092A Flex Cable | |
| 0119-392-3 | GPO Female Cable Connector, Snap-in Float Mount to RG-178 Cable, 0.499 Compressed to 0.439 | |
| 0119-399-1 | GPO Female Cable Connector, Straight to 0.086" S/R Cable Solder Attached Center Conductor, 0.355 Length | |
| 0119-881-1 | GPO Female Cable Connector, Straight to 0.047 S/R Cable, 0.250 Length | |
| A014-D11-01 | GPO Female Cable Connector, Straight to 0.086 S/R Cable, 0.250 long | |
| A014-D11-02 | GPO Female Cable Connector, Straight to 0.086 S/R Microporous Cable, 0.250 long | |
| A014-F71-01 | GPO Female Cable Connector, Straight to RG-316 Cable | |
| A014-H71-01 | GPO Female Cable Connector, Straight to RG-178/196 Cable | |
| A015-B11-01 | GPO Female Cable Connector, R/A to 0.047 S/R Cable, 0.188 Dia. | |
| A015-B11-02 | GPO Female Cable Connector, R/A to 0.047 S/R Cable, 0.188 Dia with flat | |
| A015-B71-01 | GPO Female Cable Connector, R/A to 0.047 S/R Cable, 0.231 Length | |
| A015-B71-03 | GPO Female Cable Connector, Swept R/A to 0.047 S/R Cable, 0.266 Length | |
| A015-D11-01 | GPO Female Cable Connector, R/A to 0.086 S/R Cable | |
| A015-D11-03 | GPO Female Cable Connector, Swept R/A to 0.086 S/R Cable | |
| A015-F71-01 | GPO Female Cable Connector, R/A to RG-316 Cable | |
| A015-H71-01 | GPO Female Cable Connector, R/A to RG-178/196 Cable |