GPO Male Cable Connector

Lengths
Diameter A
0.230 in
Diameter B
0.075 in
Dentent Type
Not Available
Products
Product Number | Product Name | |
---|---|---|
0119-546-3 | GPO Male Cable Connector, Bulkhead Mount Smooth Bore Thread-on to 0.047 S/R Cable | |
A016-B83-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable. FD | |
A016-B84-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable, LD | |
A016-B86-01 | GPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Microporous Cable, CM | |
A016-H83-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, FD | |
A016-H84-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, LD | |
A016-H85-01 | GPO Male Cable Connector, Bulkhead Mount to RG-178/196 Cable, SB |