GPPO Male Cable Connector
Diameter A
Products
| Product Number | Product Name | |
|---|---|---|
| 0118-928-4-CM | GPPO Male Cable Connector, Catchers Mitt Snap-in Float Mount to 0.086 S/R Cable, 0.751 Length | |
| B001-D33-01 | GPPO Male Cable Connector, 2 Hole Flange Mount to 0.086 S/R Cable, Full Detent, 0.480 Length | |
| B001-D35-01 | GPPO Male Cable Connector, 2 Hole Flange Mount to 0.086 S/R Cable, Smooth Bore, 0.480 Length | |
| B001-K33-01 | GPPO Male Cable Connector, Flange Mount to 0.116 S/R Cable, Full Detent, 0.480 Length | |
| B001-K35-01 | GPPO Male Cable Connector, Flange Mount to 0.116 S/R Cable, Smooth Bore, 0.480 Length | |
| B016-B33-01 | GPPO Male Cable Connector, Snap-in to 0.047 S/R Cable, Full Detent, 0.278 Length | |
| B016-B33-02 | GPPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Cable, Full Detent, XXX Length | |
| B016-B35-01 | GPPO Male Cable Connector, Snap-in to 0.047 S/R Cable, Smooth Bore, 0.278 Length | |
| B016-B35-02 | GPPO Male Cable Connector, Bulkhead Mount to 0.047 S/R Cable, Smooth Bore, XXX Length | |
| B016-D33-01 | GPPO Male Cable Connector, Snap-in to 0.086 S/R Cable, Full Detent, 0.302 Length | |
| B016-D33-02 | GPPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, Full Detent, 0.303 Length | |
| B016-D35-01 | GPPO Male Cable Connector, Snap-in to 0.086 S/R Cable, Smooth Bore, 0.302 Length | |
| B016-D35-02 | GPPO Male Cable Connector, Bulkhead Mount to 0.086 S/R Cable, Smooth Bore, 0.303 Length | |
| B019-K36-01 | GPPO Male Cable Connector, Catchers Mitt R/A Float Mount to 0.086 S/R Cable, 0.580 Non-float Length | |
| B019-K36-02 | GPPO Male Cable Connector, Catchers Mitt R/A Float Mount to 0.086 S/R Cable, 0.470 Non-float Length | |
| B019-K36-03 | GPPO Male Cable Connector, Catchers Mitt R/A Float Mount to 0.086 S/R Cable, 0.705 Non-float Length |