GPPO Male Thread-In Shroud
Lengths
Diameter B
0.012 in
Products
| Product Number | Product Name | |
|---|---|---|
| B003-L33-03 | GPPO Male Thread-in Shroud, Full Detent, 0.496 Length, 0.031 Driver Slot | |
| B003-L33-05 | GPPO Male Thread-in Shroud, Full Detent, 0.165 Length, 0.041 Contact Length | |
| B003-L35-03 | GPPO Male Thread-in Shroud, Smooth Bore, 0.496 Length, 0.031 Driver Slot | |
| B003-L35-05 | GPPO Male Thread-in Shroud, Smooth Bore, 0.165 Length, 0.041 Contact Length | |
| B003-N33-01 | GPPO Male Thread-in Shroud, Accepts 0.012 Dia. Center Conductor, Full Detent, 0.217 Length | |
| B003-N35-01 | GPPO Male Thread-in Shroud, Accepts 0.012 Dia. Center Conductor, Smooth Bore, 0.217 Length |