GPPO Male Thread-In Shroud
Lengths
0.241 in
Diameter B
0.015 in
Products
| Product Number | Product Name | |
|---|---|---|
| B024-L33-01 | GPPO Male Thread-in Shroud to Stripline Launch with 0.015 Pin, Full Detent, 0.241 Length | |
| B024-L35-01 | GPPO Male Thread-in Shroud to Stripline Launch with 0.015 Pin, Smooth Bore, 0.241 Length |