A0270171
UMOXS™ 25-pair Test Connector TMOXS22A
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Transmission
| Near end crosstalk | ≥ 74-20*log(f) (with f in MHz, f=0-30 MHz) |
Dimensions
| Height | 19 cm |
| Width | 7 cm |
| Depth | 3 cm |
Ordering Information
| Units per Delivery | 1/1 |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Sealed plant design with micro-coated IDC contacts and grease-filled retainers
Prevents moisture damage
Non-silicone gel
Suitable for indoor or outdoor applications