

P0651216
UMOXS™ Retainer Designation Labels Pair counts 3001-3600
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 279 mm (10.98 in) |
Width | 229 mm (9.02 in) |
Depth | 76 mm (2.99 in) |
Ordering Information
Package Contents | UMOXS™ Retainer Designation Labels for pair counts 3001-3600 |
Shipping Weight | 12 kg |
Units per Delivery | 100/1 |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Labels pre-printed in 25-pair increments on a single sheet of 24 labels
Easy and consistent pair-count identification for a single, fully-loaded UMOXS column
Labels are plastic-coated
Resists moisture damage