text.skipToContent text.skipToNavigation

UNI-ADP-C

Line Module Mounting Adapters  CAC 7600 Adapter, allows Corning ULM to fit line module footprint of a CAC 7600-type NID

Contact Distributor for Lead Time
General Specifications
Product Number UNI-ADP-C
Product Type Network Interface Devices (NIDs)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 1.5 cm
Width 1.5 cm
Ordering Information
Package Contents Kit, Adapter, CAC 7600, allows Corning ULM to fit line module footprint of a 7600-type NID
Shipping Height 27.9 cm
Shipping Width 10.4 cm
Units per Delivery 1000/1