UNI-ADP-P
Line Module Mounting Adapters PTD Adapter, allows Corning ULM to fit the line module footprint of NI-2000 PTD NIDs
General Specifications
| Product Number | UNI-ADP-P |
| Product Type | NIDs |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
尺寸
| 高度 | 6.9 cm |
| 宽度 | 2.5 cm |
订购信息
| 包装内容物 | Kit, Adapter, PTD, allows Corning ULM to fit the line module footprint of NI-2000 NIDs that use PTD-type line modules |
| Shipping Height | 25.4 cm |
| Shipping Width | 25.4 cm |
| 每次交付的单元数 | 100/1 |