ULM-KIT-LOCK
Other Copper NID Accessories Kit, Lock, Universal Line Module (ULM)
General Specifications
| Product Number | ULM-KIT-LOCK |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 2.3 cm |
| Width | 1.3 cm |
Ordering Information
| Package Contents | Kit, Individual Lock, Universal Line Module (ULM) |
| Units per Delivery | 100/1 |
| Shipping Height | 25.9 cm |
| Shipping Width | 20.6 cm |
Ground Extension Bar
Provides multiple ground posts
ULM Lock is made of red plastic
Snaps easily onto a Corning Universal Line Module (ULM), creating a highly visible special circuit identification
USP Wire Guide has 2 slots and attaches to the front of a Corning IDC Universal Station Protector (USP)
Facilitates quick and easy IDC connections
USP Wire Guide accommodates 22-24 gauge drop wires
Used for multi-pair drop wire