Slack Storage

Corning slack storage housings are available as optional accessories in two sizes for use with one of two Corning fiber NIDs. These housings make it possible to increase the amount of slack that can be stored in a fiber NID without taking up additional wall space.
Units per Delivery
Products
Product Number | Product Name | |
---|---|---|
FSS-FNI-P01 | Plastic Slack Storage Device for FNI-A-type fiber NID | |
SFSHSG-01 | Slack Storage Kit for FTH-NG-type fiber NID |