


004Z48-41Z31M29
ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum 4 F, 4 Cu Conductor, 20AWG
General Specifications
Product Number | 004Z48-41Z31M29 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Fiber Category | SMF-28® Ultra |
Application | Plenum |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC) Article 800 CSA certified listed to UL 444, CSA C22.2, No. 214 NEC Article 725 Class 3 (CL3P) |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | GRP |
Fiber Count | 4 |
Buffer Tube Color | Yellow |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant |
Conductor | 20 AWG |
Fiber Coloring | Blue, Orange, Green, Brown |
Number of Conductors | 4 |
Mechanical Specifications
Crush Resistance (reversible), Indoor Subunit | 133 N/10 cm |
Max. Tensile Strength, Short-Term | 311 N (69.92 lbf) |
Min. Bend Radius Installation | 95.25 mm (3.75 in) |
Min. Bend Radius Operation | 63.5 mm (2.5 in) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Cable Weight | 565 kg/km (379.66 lb/1000 ft) |
2-in-1 composite cable design
One cable meets power and signal needs
1, 2, 4 or 6 ClearCurve® ZBL or SMF-28® Ultra fibers
Reliable performance in challenging routes
16, 18, or 20 AWG copper conductors
Power transmission with flexibility in design
Conductor color code
Closely follows Telcordia fiber color code
Mutual capacitance between adjacent conductors
<50 pF/ft
Conductor insulation material and thickness
PVC insulation, thickness varies depending on AWG size
900 µm buffered fibers
Easy, consistent stripping
Common Installations
Compliant with ICEA S-83-596