text.skipToContent text.skipToNavigation

ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum

Corning's ActiFi® Composite Cables provide the ultimate solution for indoor remote powering of distributed antenna systems, optical networks, small cells and more. The design uses fiber and linear laid copper conductors rated at 300 VAC. These cables are suitable for use with Digital Electricity™ and +/-190VDC installations in accor-dance with NEC Article 830.15. They may also be used with low-voltage installations in accordacne with NEC Article 725.ActiFi Composite Cables also provide a time-and cost saving solution for installations requiring remotely powered equipment. By integrating linear laid copper and loose tube fiber in one cable, ActiFi cables eliminate the need to install separate power and fiber cables. This saves installation time, labor costs and duct or tray space. This compact and versatile design is available with an interlocking armor option for additional protection where conduit may not be feasible

Products

Product Number Product Name
001Z48-21V31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum 1 F, 2 Cu Conductor, 18AWG
001Z48-21Z31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum, 1 F, 2 Cu Conductor, 20AWG
001Z68-21Y31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum, 1 F, 2 Cu Conductor, 16AWG
002Z48-21V31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum 2 F, 2 Cu Conductor, 18AWG
002Z48-21Z31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum, 2 F, 2 Cu Conductor, 20AWG
002Z48-41V31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum 2 F, 4 Cu Conductor, 18AWG
002Z48-41Z31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum, 2 F, 4 Cu Conductor, 20AWG
002Z68-21Y31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum, 2 F, 2 Cu Conductor, 16AWG
004Z48-21V31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum 4 F, 2 Cu Conductor, 18AWG
004Z48-21Z31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum, 4 F, 2 Cu Conductor, 20AWG
004Z48-41V31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum 4 F, 4 Cu Conductor, 18AWG
004Z48-41Z31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum, 4 F, 4 Cu Conductor, 20AWG
006Z48-21V31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum 6 F, 2 Cu Conductor, 18AWG
006Z48-21Z31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum, 6 F, 2 Cu Conductor, 20AWG
006Z48-41V31M29 ActiFi® Composite Cable, Tight-Buffered, Indoor, Plenum 6 F, 4 Cu Conductor, 18AWG