001Z31-31331-24
Single-Fiber Tight-Buffered Cable, Riser 2.0 mm diameter, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
| Product Number | 001Z31-31331-24 |
| Installation Methods | Horizontal, Riser |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Interconnect |
| Fiber Category | SMF-28® Ultra |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 1 |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tight Buffer Color | White |
| Flame Rating | Riser (OFNR) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 12 N (2.7 lbf) |
| Max. Tensile Strength, Short-Term | 40 N (8.99 lbf) |
| Min. Bend Radius Installation | 5 mm (0.2 in) |
| Min. Bend Radius Operation | 5 mm (0.2 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 36 kg/km (24.19 lb/1000 ft) |
All-dielectric strength member
Mechanical durability
All-dielectric strength member
Mechanical durability