Single-Fiber Tight-Buffered Cable, Riser
Fiber Count
1
Fiber Category
Subunit Diameter
Products
| Product Number | Product Name | |
|---|---|---|
| 001E31-31131-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, Single-mode (OS2) | |
| 001E31-31331-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, Single-mode (OS2) | |
| 001E31-31431-24 | Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, Single-mode (OS2) | |
| 001K31-31130-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, 62.5 µm multimode (OM1) | |
| 001K31-31330-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 62.5 µm multimode (OM1) | |
| 001K31-31430-24 | Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, 62.5 µm multimode (OM1) | |
| 001T31-31131-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, 50 µm multimode (OM2) | |
| 001T31-31180-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, 50 µm multimode (OM3) | |
| 001T31-31190-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, 50 µm multimode (OM4) | |
| 001T31-31191-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, 50 µm multimode, extended 10G distance (OM4) | |
| 001T31-31331-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode (OM2) | |
| 001T31-31380-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode (OM3) | |
| 001T31-31390-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 001T31-31391-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, 50 µm multimode, extended 10G distance (OM4) | |
| 001T31-31431-24 | Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, 50 µm multimode (OM2) | |
| 001T31-31480-24 | Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, 50 µm multimode (OM3) | |
| 001T31-31490-24 | Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, 50 µm multimode (OM4) | |
| 001T31-31491-24 | Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, 50 µm multimode, extended 10G distance (OM4) | |
| 001U31-31331-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, ClearCurve® ZBL, Single-mode (OS2) | |
| 001Z31-31131-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.9 mm diameter, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 001Z31-31331-24 | Single-Fiber Tight-Buffered Cable, Riser, 2.0 mm diameter, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 001Z31-31431-24 | Single-Fiber Tight-Buffered Cable, Riser, 1.6 mm diameter, SMF-28® Ultra fiber, Single-mode (OS2) |