Eclipse® Coupler Shelf
Corning offers the space-saving, high-density coupler shelf that can be mounted in a single rack space. This shelf can accommodate up to 22 inputs and outpus using standard simplex connectors and is also available in a double-high (2RU) configuration for even greater coupler density. Additional capacity can also be gained through the use of duplex adapters.
The high-density coupler shelf is compatible with our full line of fiber optic hardware, including: Eclipse® , LDC® and FDC® product families or any EIA standard 19- or 23-inch rack.
The shelf also provides shielded jumper protection and a slide-forward design for easy access to optical jumpers and pigtails.
Coupler Shelf
Products
| Product Number | Product Name | |
|---|---|---|
| ESS1AA6C0D901132 | Eclipse® ECL Coupler Shelf, 1x32, SC APC Adpt In/Out | |
| ESS1AA6C0D902116 | Eclipse® ECL Coupler Shelf, 2-1x16, SC APC In/Out |