text.skipToContent text.skipToNavigation

Eclipse® Hardware Connector Housing, stubbed

Corning preconnectorized (“stubbed”) optical hardware is equipped with factory-terminated and -tested cable assemblies pre-installed in a variety of hardware products. “Stubbed” hardware is terminated in the factory according to the requirements of the Corning Quality Standards. This ensures connector performance and quality, therefore eliminating the time consuming and costly process of terminating cables in the field. It also reduces the number of part numbers needed for installation and minimizes the line items on an order.

Cable Type Stubbed Ribbon Riser
Cable Length 100 ft (31 m)
Fiber Count 144
Polish APC
Dimensions (H x W x D) 17.5 x 43.9 x 30.2 cm (6.9 x 17.3 x 11.9 in)
Height Unit 4U

Products

Product Number Product Name
ECLE43112D9-C7001B Eclipse® Hardware Connector Housing, stubbed 4U, 144 port, 31 m (100 ft), SC APC duplex connectors, SM, Ribbon Riser cable, top right access, single cable stub