LDC-CMH-723C-NB
LGX Compatible Hardware LDC-CMH, 72 F, (12) 6-fiber panels, SC UPC, Single-mode (OS2), Verizon
General Specifications
| Product Number | LDC-CMH-723C-NB |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
| Connector Type | SC |
| Polish | UPC |
Ordering Information
| Units per Delivery | 1/1 |