
LDS-R72-5C
LGX Compatible Hardware LDS Shelf, (6) 12-fiber recessed panels, SC UPC, 72 F, Ribbon Pigtails
General Specifications
Product Number | LDS-R72-5C |
Product Type | Housings |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | LDC |
Specifications - Connector A
Connector Type | SC |
Polish | UPC |
Dimensions
Weight | 6.32 kg |
Ordering Information
Units per Delivery | 1/1 |