LIC-CM12-5C
LGX Compatible Hardware Housing Connector LCIE with 12-position SC UPC Adapter Panels, MIC®, 3 m
General Specifications
| Product Number | LIC-CM12-5C |
| Product Type | Housings |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
| Connector Type | SC |
| Polish | UPC |
Ordering Information
| Units per Delivery | 1/1 |