Pretium® Connector Housing (PCH)
The rack-mount Pretium® connector housings (PCH) are available in 1U, 2U and 4U sizes and mount in 19-in racks or cabinets. Combined with the modules, panels, harnesses, trunks and patch cords, they provide a tip-to-tip solution for your fiber optic network.
Height Unit
1U
Panels per Housing
Module Type
CCH
Splice Tray Type
Not Available
Products
Product Number | Product Name | |
---|---|---|
PCH-01U | Pretium® Connector Housing, 1 rack unit, holds two CCH connector panels | |
PCH-M3-01U | Pretium® 3-Module Housing, 1 rack unit, holds three CCHE Plug & Play™ reduced-depth modules |