text.skipToContent text.skipToNavigation

Pretium® Connector Housing (PCH)

The rack-mount Pretium® connector housings (PCH) are available in 1U, 2U and 4U sizes and mount in 19-in racks or cabinets. Combined with the modules, panels, harnesses, trunks and patch cords, they provide a tip-to-tip solution for your fiber optic network.

Panels per Housing
Module Type CCH
Splice Tray Type Not Available
You might also be interested in

Products

Product Number Product Name
PCH-01U Pretium® Connector Housing, 1 rack unit, holds two CCH connector panels
PCH-02U Pretium® Connector Housing, 2 rack units, holds four CCH connector panels
PCH-04U Pretium® Connector Housing, 4 rack units, holds 12 CCHE connector panels
PCH-M3-01U Pretium® 3-Module Housing, 1 rack unit, holds three CCHE Plug & Play™ reduced-depth modules