OTM-01U-12RN-12A9
OptiTip® Module Rack- and Wall-Mountable OTM Module, 1RU Shelf with 12 LCU Ports
General Specifications
| Product Number | OTM-01U-12RN-12A9 |
| Product Type | Fiber Optic Hardware |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Connector Specs
| Polish | UPC |
| Connector Type | LC |
Ordering Information
| Units per Delivery | 1/1 |