OTM-02P-LP
OptiTip® Module Rack- and Wall-Mountable Low-Profile Wall-Mountable Bracket
General Specifications
| Product Number | OTM-02P-LP |
| Product Type | Fiber Optic Hardware |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design - Adapter
| Housing Color | Black |
Ordering Information
| Shipping Weight | 0.77 kg |
| Units per Delivery | 1/1 |