text.skipToContent text.skipToNavigation

ADAPTER-PUSHLOK-SF

Evolv® Pushlok®  Single Fiber Adapter

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number ADAPTER-PUSHLOK-SF
Environment Outdoor
Fiber Category Single-mode (OS2)
Preconnectorized "Stubbed" Hardware No
Lockable No
Mounting Type Strand mount,  Pole-mount,  Wall-Mountable,  Pedestal mount 
Splice option No
Application FTTx 
Standards
Fiber Standards ITU-T G.652.D 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 1
Fibers per Port 1
Housing Material Plastic
Polish APC
Housing Type Ruggedized Outdoor
Locking Availability No
Sealing Type Welded
Cable Design
Fiber Count 1
Design - Adapter
Housing Color Black
Housing Material Plastic
Adapter Style Standard
Adapter Type Pushlok®
Mechanical Specifications
Cold Mate/Demate -40 °C (-40 °F)
Connector Specs
Polish APC
Insertion Loss, Typical -0.20 dB
Connector Type SC APC
Housing Color Black
Specifications - Connector A
Connector Type Pushlok®
Housing Color Black
Polish APC
Housing Material Plastic
Insertion Loss, Max. 0.4 dB
Reflectance < -65 dB
Insertion Loss, Typical -0.20 dB
Specifications - Connector B
Connector Type SC APC
Housing Color Black
Polish APC
Housing Material Plastic
Insertion Loss, Max. 0.4 dB
Insertion Loss, Typical -0.20 dB
Dimensions
Height 28.5 mm (1.12 in)
Width 28.5 mm (1.12 in)
Depth 100 mm (3.94 in)
Ordering Information
Packaging Method Box
Units per Delivery 10/1
Shipping Height 4.5 in
Shipping Width 2.75 in
Shipping Depth 7 in
Replaces Pushlok™ terminal
For less dense or rural applications
Lower installation cost
Increased connection
Durability
Weather resistant and robust design
Small form factor
Optimizes space in pedestals/handholes
Low profile
Discrete ports for single fiber adaptability
Low insertion loss
Factory polished connector endfaces mate directly
Meets IP 68 ratings once fully connected
50 lb. cable pull out strength