text.skipToContent text.skipToNavigation

UNI-ADP-CX

Line Module Mounting Adapters  Ground Adapter, metal ground extension for Corning Universal Station Protector in CAC- & PTD- NIDs

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number UNI-ADP-CX
Product Type Network Interface Devices (NIDs)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 4.6 cm
Width 1.3 cm
Ordering Information
Package Contents Kit, Ground Adapter, metal ground extension, allows Corning IDC Universal Station Protector (USP™) to be grounded in CAC- and NI-type NIDs
Shipping Height 27.9 cm
Shipping Width 10.4 cm
Units per Delivery 100/1