UNI-ADP-P
Line Module Mounting Adapters PTD Adapter, allows Corning ULM to fit the line module footprint of NI-2000 PTD NIDs
General Specifications
| Product Number | UNI-ADP-P |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 6.9 cm |
| Width | 2.5 cm |
Ordering Information
| Package Contents | Kit, Adapter, PTD, allows Corning ULM to fit the line module footprint of NI-2000 NIDs that use PTD-type line modules |
| Shipping Height | 25.4 cm |
| Shipping Width | 25.4 cm |
| Units per Delivery | 100/1 |