



FSS-FNI-P01
Slack Storage Kit, Slack Storage, Plastic, FNI-A
General Specifications
Product Number | FSS-FNI-P01 |
Product Type | NID |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 373 mm (14.69 in) |
Width | 302 mm (11.89 in) |
Ordering Information
Package Contents | Kit, Slack Storage, Plastic, FNI-A |
Units per Delivery | 12/1 |
Shipping Height | 765 mm (30.12 in) |
Shipping Width | 302 mm (11.89 in) |
Flexible
Design accommodates many applications
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Compact, modular unit with craft-friendly design
Minimizes installation time with room for future expansion