


SFSHSG-01
Slack Storage Kit, Slack Storage, Plastic, FTH-NG
General Specifications
Product Number | SFSHSG-01 |
Product Type | NID |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 302 mm (11.89 in) |
Width | 246 mm (9.69 in) |
Ordering Information
Package Contents | Slack Storage Kit for FTH-NG-type fiber NID |
Units per Delivery | 1/1 |
Shipping Height | 508 mm (20 in) |
Shipping Width | 508 mm (20 in) |
Flexible
Design accommodates many applications
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Compact, modular unit with craft-friendly design
Minimizes installation time with room for future expansion