



CP-12-00ZG12
Station Protector Housings 12-line housing, 12 USP-123-3 Sealed IDC TandAction™ hybrid protectors
General Specifications
Product Number | CP-12-00ZG12 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 363 cm |
Width | 33.8 cm |
Depth | 102 cm |
Weight | 2000 g |
Ordering Information
Package Contents | 12-line housing, 12 SPD 356-XY TandAction™ Hybrid Screw Terminal Station Protectors |
Shipping Weight | 105 kg |
Units per Delivery | 5/1 |
Shipping Height | 493 mm (19.41 in) |
Shipping Width | 368 mm (14.49 in) |
Environmentally hardened outdoor housing for wall- or conduit-mounting
Withstands extreme environmental conditions
Enclosures have overlapping edges
Provides excellent environmental protection from water and sand/dust
Compact, low-profile enclosure
Allows installation and access in small spaces
Slide-in grommet
Allows telco and premises wire entry and facilitates cable routing