



CP-600-6ZG0
Station Protector Housings 6-line housing, 6 USP-123-3 Sealed IDC TandAction™ hybrid protectors
General Specifications
Product Number | CP-600-6ZG0 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 216 cm |
Width | 20.3 cm |
Depth | 64 cm |
Weight | 900 g |
Ordering Information
Package Contents | 6-line Station Protector Housing equipped with 6 USP-123-3 Sealed IDC TandAction™ hybrid protectors |
Shipping Weight | 121 kg |
Units per Delivery | 14/1 |
Shipping Height | 419 mm (16.5 in) |
Shipping Width | 401 mm (15.79 in) |
Environmentally hardened outdoor housing for wall- or conduit-mounting
Withstands extreme environmental conditions
Enclosures have overlapping edges
Provides excellent environmental protection from water and sand/dust
Compact, low-profile enclosure
Allows installation and access in small spaces
Slide-in grommet
Allows telco and premises wire entry and facilitates cable routing