SCA-9T24-046CPL-BR
OptiSheath® Aerial Terminal (SCA) SNAP-9T24, 4 OptiTap® Connector adapters on left end cap, blank right end cap, aerial bracket, tray, 4 single-fiber pigtails
General Specifications
| Product Number | SCA-9T24-046CPL-BR |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
| Mounting Type | Strand |
| Product Type | FOH Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets Telcordia TR TSY-000949 and GR-771 CORE requirements |
| Compliance | Not Available |
Design - Connector
| Connector Type | SC |
Design
| Closure Shape | Cuboidal |
| Closure Type | Free-Breathing, Butt, In-line |
| Max number of trays | 3 |
| Maximum splice fiber capacity | 72 Single-Fiber / 144 Mass Fusion |
| Number of OptiTap Connectors | 4 |
| Pigtail Class | Single fiber (900 µm) |
| Sealing Type | Sealing foam |
| Adapter Type | OptiTap® |
Dimensions
| Length | 622.3 mm (24.5 in) |
| Height | 2286 mm (90 in) |
| Width | 228.6 mm (9 in) |
| Depth | 158.8 mm (6.25 in) |
Ordering Information
| Units per Delivery | 1/1 |
Design includes aerial hanging brackets
Easy installation
Quick release clamps
Easy terminal re-entry
Individual strain-relief
Fiber protection and continuity
Cable sealing and reusable gel seals
Environmental protection