text.skipToContent text.skipToNavigation

OptiSheath® Aerial Terminal (SCA)

p>Corning OptiSheath® Aerial Terminal, SCA-9T Series is available in two lengths designed for the aerial fiber access network and provides a low-cost solution optimized for optical access architectures.

Designed to install easily on a strand (hanging brackets included). The -LRS (left-right-standard end caps) offers 16 direct splice ports for drops per closure, 8 on each end cap. The connectivity version of the 9T series supports up to 12 Pushlok® or OptiTap® Connector Single-Fiber Drop Cable Assembly ports. Ports one through six are on the right end cap, and ports seven through twelve are on the left end cap. The closure has six express ports per end cap.

The 24-inch terminal allows up to 7 feet of slack storage, and the 34-inch allows up to 12. It will accommodate up to 3 trays. Each closure comes with 1 SCF-ST-126 splice tray. The 24-inch terminal has a max capacity of 72F splices for single fiber or 144F if splicing ribbons. The 34-inch has a max capacity of 144F or 216F if using the SCF-ST-077 tray. Corning 144 fiber cables or those with large central strength members (>4mm OD), require part no. SCF-MBR-CMS.


Products

Product Number Product Name
SCA-9T24-126CP OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 12 OptiTap® Connector adapters, 12 single-fiber pigtails
SCA-9T24-066CP OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 6 OptiTap® Connector adapters, 6 single-fiber pigtails
SCA-9T24-046CP OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 OptiTap® Connector adapters, 4 single-fiber pigtails
SCA-9T24-046CPL-BR OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 OptiTap® Connector adapters on left end cap, blank right end cap, aerial bracket, tray, 4 single-fiber pigtails
SCA-9T24-106E OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 10 OptiTap® Connector adapters, Pigtails not included
SCA-9T34-106CP OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 10 OptiTap® Connector adapters, 10 single-fiber pigtails
SCA-9T34-126RB OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 12 OptiTap® Connector adapters, 1 12-Fiber ribbon pigtail
SCA-9T24-026E OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 2 OptiTap® Connector adapters, Pigtails not included
SCA-9T24-126RB OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 12 OptiTap® Connector adapters, 1 12-Fiber ribbon pigtail
SCA-9T24-066E OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 6 OptiTap® Connector adapters, Pigtails not included
SCA-9T24-106CP OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 10 OptiTap® Connector adapters, 10 single-fiber pigtails
SCA-9T24-126E OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 12 OptiTap® Connector adapters, Pigtails not included
SCA-9T34-126CP OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 12 OptiTap® Connector adapters, 12 single-fiber pigtails
SCA-9T34-126E OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 12 OptiTap® Connector adapters, Pigtails not included
SCA-9T34-046CP OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 4 OptiTap® Connector adapters, 4 single-fiber pigtails
SCA-9T34-046E OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 4 OptiTap® Connector adapters, Pigtails not included
SCA-9T34-066E OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 6 OptiTap® Connector adapters, Pigtails not included
SCA-9T24-046E OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 OptiTap® Connector adapters, Pigtails not included
SCA-9T24-086RB OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 8 OptiTap® Connector adapters, 1 8-Fiber ribbon pigtail
SCA-9T24-086E OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 8 OptiTap® Connector adapters, Pigtails not included
SCA-9T24-066RB OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 6 OptiTap® Connector adapters, 1 6-Fiber ribbon pigtail
SCA-9T34-046RB OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 4 OptiTap® Connector adapters, 1 4-Fiber ribbon pigtail
SCA-9T34-066RB OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 6 OptiTap® Connector adapters, 1 6-Fiber ribbon pigtail
SCA-9T34-086E OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 8 OptiTap® Connector adapters, Pigtails not included
SCA-9T24-046RB OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 OptiTap® Connector adapters, 1 4-Fiber ribbon pigtail
SCA-9T34-026CP OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 2 OptiTap® Connector adapters, 2 single-fiber pigtails
SCA-9T34-086RB OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 8 OptiTap® Connector adapters, 1 8-Fiber ribbon pigtail
SCA-9T24-026CP OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 2 OptiTap® Connector adapters, 2 single-fiber pigtails
SCA-9T24-106RB OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 10 OptiTap® Connector adapters, 1 10-Fiber ribbon pigtail
SCA-9T24-086CP OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 8 OptiTap® Connector adapters, 8 single-fiber pigtails
SCA-9T34-026E OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 2 OptiTap® Connector adapters, Pigtails not included
SCA-9T34-066CP OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 6 OptiTap® Connector adapters, 6 single-fiber pigtails
SCA-9T34-086CP OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, 8 OptiTap® Connector adapters, 8 single-fiber pigtails
SCA-9T24-086E-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 8 OptiTap® Connector adapters, Pigtails not included, BEAD-BABA
SCA-9T24-086RB-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 8 OptiTap® Connector adapters, 1 8-Fiber ribbon pigtail, BEAD-BABA
SCA-9T24-046RB-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 OptiTap® Connector adapters, 1 4-Fiber ribbon pigtail, BEAD-BABA
SCA-9T24-026CP-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 2 OptiTap® Connector adapters, 2 single-fiber pigtails, BEAD-BEAD-BABA
SCA-9T24-066E-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 6 OptiTap® Connector adapters, Pigtails not included, BEAD-BABA
SCA-9T24-046CPL-BR-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 OptiTap® Connector adapters on left end cap, blank right end cap, aerial bracket, tray, 4 single-fiber pigtails, BEAD-BABA
SCA-9T24-126E-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 12 OptiTap® Connector adapters, Pigtails not included, BEAD-BABA
SCA-9T24-066CP-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 6 OptiTap® Connector adapters, 6 single-fiber pigtails, BEAD-BABA
SCA-9T24-126CP-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 12 OptiTap® Connector adapters, 12 single-fiber pigtails, BEAD-BABA
SCA-9T24-066RB-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 6 OptiTap® Connector adapters, 1 6-Fiber ribbon pigtail, BEAD-BABA
SCA-9T24-046CP-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 OptiTap® Connector adapters, 4 single-fiber pigtails, BEAD-BABA
SCA-9T24-106CP-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 10 OptiTap® Connector adapters, 10 single-fiber pigtails, BEAD-BABA
SCA-9T24-086CP-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 8 OptiTap® Connector adapters, 8 single-fiber pigtails, BEAD-BABA
SCA-9T24-026E-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 2 OptiTap® Connector adapters, Pigtails not included, BEAD-BEAD-BABA
SCA-9T24-106E-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 10 OptiTap® Connector adapters, Pigtails not included, BEAD-BABA
SCA-9T24-046E-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 OptiTap® Connector adapters, Pigtails not included, BEAD-BABA
SCA-9T24-126RB-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 12 OptiTap® Connector adapters, 1 12-Fiber ribbon pigtail, BEAD-BABA
SCA-9T24-LRS OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, standard end caps, direct fusion splicing, 16 drop ports - 8 per side
SCA-9T24-LRS-U OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, standard end caps, direct fusion splicing, 16 drop ports - 8 per side, BEAD-BABA
SCA-9T34-LRS OptiSheath® Aerial Terminal (SCA), SCA-9T34 Series, standard end caps, direct fusion splicing, 16 drop ports - 8 per side
SCA-9T24-066CP-PL OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 6 Pushlok® Connector adapters, 6 single-fiber pigtails
SCA-9T24-106CP-PL OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 10 Pushlok® Connector adapters, 10 single-fiber pigtails
SCA-9T24-126CP-PL OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 12 Pushlok® Connector adapters, 12 single-fiber pigtails
SCA-9T24-026CP-PL OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 2 Pushlok® Connector adapters, 2 single-fiber pigtails
SCA-9T24-046CP-PL OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 4 Pushlok® Connector adapters, 4 single-fiber pigtails
SCA-9T24-086CP-PL OptiSheath® Aerial Terminal (SCA), SCA-9T24 Series, 8 Pushlok® Connector adapters, 8 single-fiber pigtails