EDGE™ Housing
EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.
Number of Modules
12
Panels per Housing
12
Fiber Capacity
144
Height Unit
1U
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-01U-SP | EDGE™ Housing, 1 rack unit, gray, holds up to 12 EDGE modules or panels | |
| EDGE-01U-SP-FL | EDGE™ Housing 1 rack units, holds up to 12 EDGE modules or panels |