text.skipToContent text.skipToNavigation

EDGE™ Housing

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.

Number of Modules 8
Panels per Housing 8
Height Unit 1U
You might also be interested in

Products

Product Number Product Name
EDGE-01U EDGE™ Housing, 1 rack unit, holds up to 8 EDGE modules or panels
EDGE-01U-FL EDGE™ Housing  1 rack units, holds up to 8 EDGE modules or panels