Panel para gabinete CCH, adaptadores LC
Fiber Category
50 µm MM (OM2)
Polish
Not Available
Fiber Count
Number of Adapters per Panel
Adapter Housing Color
Black
Adapter Housing Material
Composite
Adapter Type
LC Duplex
También le puede interesar
Productos
Número del producto | Nombre del producto | |
---|---|---|
CCH-CP06-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 6 F, 50 µm multimode (OM2) | |
CCH-CP08-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 8 F, 50 µm multimode (OM2) | |
CCH-CP12-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM2) | |
CCH-CP16-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 50 µm multimode (OM2) | |
CCH-CP24-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 24 F, 50 µm multimode (OM2) |