Multi-Hole Grommet Kit
Multi-Hole Grommet Kit for multicable entrance to Corning Enclosures
Units per Delivery
1-1
Products
Product Number | Product Name | |
---|---|---|
SCF-KT-G-82-6 | Multi-Hole Grommet Kit, 2-Hole, for 5 to 7 mm round cable, 8 in | |
SCF-KT-G42-F | Multi-Hole Grommet Kit, 2-Hole, for 5 x 10 mm flat cable, 4 in | |
SCF-KT-G62-6 | Multi-Hole Grommet Kit, 2-Hole, for 5 to 7 mm round cable, 6 in | |
SCF-KT-G62-8 | Multi-Hole Grommet Kit, 2-Hole, for 7 to 9 mm round cable, 6 in | |
SCF-KT-G62-F-STN | Multi-Hole Grommet Kit, 2-Hole, for 5 x 10 mm flat cable, 6 in | |
SCF-KT-G83-11 | Multi-Hole Grommet Kit, 3-Hole, for 10 to 12 mm round cable, 8 in | |
SCF-KT-G84-F | Multi-Hole Grommet Kit, 4-Hole, for 5 x 10 mm flat cable, 8 in |