KT-PL-ECAM-CONV
BPEO Accessories Evolv® PushLok ECAM Converter ROC™ drop cable
You might also be interested in
General Specifications
| Product Number | KT-PL-ECAM-CONV |
| Cable Type | ROC™ Drop |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Design
| Number of Cable Entries | 1 |
| Sealing Type | Rubber O Ring |
Ordering Information
| Package Contents | Pushlok ECAM Convertor |
Mounting Bracket for BPEO Closure
All the installation of BPEO closures on poles, facades and in manholes
Front Bracket for BPEO Closure
Capable to fix drop bundles, tubes and gasblocks
Accessories for BPEO Closure
Grounding kit
Set of plastic devices to fix and guide the fibers
Device to unplug the ECAM from the ports