BPEO-S0-MXT-04T1-D69-4S7
BPEO Splice Closure Size 0, MiniXtend Splice Terminal
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Design
| Buffer Storage | Installed |
| Bulletproof housing | No |
| Capacity (number of splices) | 48 |
| Central member fixing for main cable | Yes |
| Closure Shape | Butt |
| Colored trays | No |
| Crimp splice count per tray | 13 |
| Crimp splice protector support | Yes |
| Distribution cable port count | 14 |
| Distribution Port Count | 14 |
| Distribution cable range | 7 mm (0.28 in ) |
| Drop Cable Type | Round |
| Extra buffer storage system | Installed |
| Fiber Capacity | 48 |
| Fiber Type | Standard Bend Radius G652D |
| Heat shrink splice count per tray | 12 |
| Heat shrink splice protector support | Yes |
| Input Cable Type | External Cable Assembly Module (ECAM) |
| Main cable circular port count | 2 |
| Main Cable Diameter | 12 - |
| Main cable oval port count | 1 |
| Maximum number of fibers | 12 |
| Max number of trays | 4 Standard |
| Maximum splice fiber capacity | 48 splices |
| Maximum tray count | 4 |
| Number of Distribution/Drop Cables ports | 14 |
| Number of Splice Trays Preloaded | 4 |
| Splice Tray Type | Single Circuit Management |
| Working environment | Aerial / Manhole |
Dimensions
| Height | 94 mm (3.7 in) |
| Width | 91 mm (3.58 in) |
| Depth | 35 mm (1.38 in) |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Kitted into one SKU to make ordering simple
Single ECAM 9.5 for ROC and SST-Drop cable included
Double ECAM 18 for Loose Tube cable included
Splice trays supporting standard splice or single circuit management included