BPEO-S15-AMX-12T1-D62-4S9
BPEO Splice Closure Size 1.5, LT MiniXtend Splice Terminal
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) | 
                Design
        | Buffer Storage | Installed | 
| Bulletproof housing | No | 
| Capacity (number of splices) | 144 | 
| Central member fixing for main cable | Yes | 
| Closure Shape | Butt, Square | 
| Colored trays | No | 
| Crimp splice count per tray | 15 | 
| Crimp splice protector support | Yes | 
| Distribution cable port count | 15 | 
| Distribution Port Count | 15 | 
| Distribution cable range | 9.5 mm (0.37 in ) | 
| Drop Cable Type | SST Round, ROC Drop | 
| Extra buffer storage system | Installed | 
| Fiber Capacity | 144 | 
| Fiber Type | Standard Bend Radius G652D | 
| Heat shrink splice count per tray | 12 | 
| Heat shrink splice protector support | Yes | 
| Main cable circular port count | 2 | 
| Main Cable Diameter | 12 - | 
| Main cable oval port count | 1 | 
| Maximum number of fibers | 12 | 
| Max number of trays | 12 Standard | 
| Maximum splice fiber capacity | 144 splices | 
| Maximum tray count | 12 | 
| Number of Distribution/Drop Cables ports | 15 | 
| Number of Splice Trays Preloaded | 12 | 
| Splice Tray Type | Single Circuit Management | 
| Working environment | Aerial / Manhole | 
                Dimensions
        | Height | 15 mm (0.59 in) | 
| Width | 9 mm (0.35 in) | 
| Depth | 47 mm (1.85 in) | 
                Ordering Information
        | Packaging Method | Box | 
| Units per Delivery | 1/1 | 
Kitted into one SKU to make ordering simple
Single ECAM 9.5 for ROC and SST-Drop cable included
Double ECAM 18 for Loose Tube cable included
            
        Splice trays supporting standard splice or single circuit management included