SCA-9T24-046E-U
OptiSheath® Aerial Terminal (SCA) SCA-9T24 Series, 4 OptiTap® Connector adapters, Pigtails not included, BEAD-BABA
General Specifications
| Product Number | SCA-9T24-046E-U |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
| Mounting Type | Strand |
| Product Type | FOH Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | BEAD-BABA |
Design
| Closure Shape | Cuboidal |
| Closure Type | Free-Breathing, Butt, In-line |
| Max number of trays | 3 |
| Maximum splice fiber capacity | 72 Single-Fiber / 144 Mass Fusion |
| Number of OptiTap Connectors | 4 |
| Number of Splice Trays Preloaded | 1 |
| Sealing Type | Sealing foam |
| Number of pigtails | 0 |
| Adapter Type | OptiTap® |
Design - Connector
| Connector Type | SC |
Dimensions
| Length | 622.3 mm (24.5 in) |
| Width | 228.6 mm (9 in) |
| Depth | 158.75 mm (6.25 in) |
Ordering Information
| Package Contents | 1 SCA Closure; 1 Splice Tray; 1 Strain relief hardware kit; 2 Hanging brackets, Pigtails not included must be purchased separately |
| Units per Delivery | 1/1 |
Design includes aerial hanging brackets
Easy installation
Quick release clamps
Easy terminal re-entry
Individual strain-relief
Fiber protection and continuity
Cable sealing and reusable gel seals
Environmental protection